IESNA:LM-63-2002
[TEST]P1642276
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4D-722-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 203W 70CRI 2200K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.69A 202.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18832.0
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 202.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3195.5 3435.4 3505.6 3565.6 3575.9 3563.9 3579.3 3634.1 3714.6 3862.0 4057.3 4290.4 4542.2 4785.5 5011.7 
5239.6 5428.0 5578.8 5751.9 5964.3 6199.1 6471.5 6817.6 7201.4 7641.8 8039.3 8452.2 8606.4 7653.8 5820.4 
3257.2 1101.7 652.8 195.3 0.0 0.0 0.0 
3195.5 3447.4 3519.3 3569.0 3574.1 3563.9 3584.4 3639.3 3728.4 3870.6 4069.3 4304.1 4554.2 4783.8 5011.7 
5227.6 5422.9 5590.8 5753.6 5943.8 6161.4 6435.5 6781.6 7151.7 7597.2 8018.7 8491.6 8721.2 7869.6 6072.3 
3529.6 1192.5 687.1 231.3 0.0 0.0 0.0 
3195.5 3445.6 3509.0 3562.2 3577.6 3586.1 3627.3 3707.8 3815.7 3964.8 4163.6 4396.6 4636.5 4862.6 5076.8 
5289.3 5494.9 5683.3 5882.1 6087.7 6324.2 6620.6 6977.0 7422.4 7972.4 8484.7 9183.8 9644.7 9209.5 7674.3 
5715.9 2659.2 990.3 546.6 116.5 0.0 0.0 
3195.5 3450.8 3503.9 3550.2 3579.3 3611.8 3675.2 3779.8 3908.3 4062.5 4257.8 4478.8 4710.1 4922.6 5136.8 
5356.1 5582.3 5822.1 6094.6 6385.8 6730.2 7126.0 7600.6 8200.3 8914.8 9672.1 10544.3 11332.4 11377.0 9315.7 
7014.7 4340.0 2160.6 801.9 248.4 0.0 0.0 
3195.5 3438.8 3481.6 3517.6 3558.7 3611.8 3690.7 3798.6 3925.4 4071.0 4235.5 4420.6 4633.0 4843.8 5080.2 
5350.9 5650.8 5995.2 6370.4 6785.1 7249.4 7806.2 8464.2 9284.9 10232.4 11135.4 12043.5 12759.7 13056.1 11741.9 
7883.3 5203.6 2738.0 1072.6 281.0 0.0 0.0 
3195.5 3419.9 3461.1 3490.2 3534.7 3599.9 3678.7 3784.9 3908.3 4043.6 4194.4 4372.6 4576.5 4799.2 5056.2 
5352.7 5705.6 6106.6 6546.9 7045.5 7574.9 8202.0 8978.2 9819.5 10727.6 11553.4 12324.5 12979.0 13265.1 12218.2 
8318.6 4812.9 2270.3 668.2 109.7 0.0 0.0 
3195.5 3416.5 3455.9 3471.3 3519.3 3584.4 3671.8 3771.2 3880.8 4002.5 4137.9 4309.2 4501.1 4730.7 4992.8 
5316.7 5683.3 6122.0 6608.6 7155.2 7797.7 8488.2 9278.1 10124.5 10919.5 11606.6 12233.7 12819.6 12883.0 11565.4 
8078.7 4074.5 1792.2 565.4 109.7 1.7 0.0 
3195.5 3390.8 3428.5 3433.7 3467.9 3538.2 3623.8 3723.2 3814.0 3910.0 4033.3 4179.0 4367.5 4595.3 4884.9 
5265.3 5702.2 6199.1 6807.3 7403.6 8160.9 8854.8 9586.5 10275.3 10857.8 11337.6 11813.9 12052.0 11411.2 9296.9 
5964.3 2962.5 1094.9 625.4 354.7 8.6 0.0 
3195.5 3344.6 3375.4 3370.3 3387.4 3443.9 3526.2 3618.7 3709.5 3800.3 3908.3 4052.2 4238.9 4492.5 4826.6 
5268.7 5810.1 6476.6 7201.4 8013.6 8818.9 9509.4 10151.9 10640.2 11041.1 11335.8 11454.1 10962.3 9139.3 5890.7 
2609.5 959.5 488.3 253.6 46.3 5.1 0.0 
3195.5 3286.3 3296.6 3291.4 3303.4 3344.6 3416.5 3498.8 3587.9 3682.1 3793.5 3947.7 4160.1 4458.3 4867.8 
5414.3 6082.6 6898.1 7744.6 8570.4 9248.9 9766.4 10148.5 10444.9 10619.6 10623.1 10203.3 8791.4 5823.8 2551.3 
666.5 253.6 135.4 73.7 30.8 6.9 0.0 
3195.5 3221.2 3183.5 3161.2 3162.9 3197.2 3258.9 3329.1 3396.0 3471.3 3567.3 3690.7 3865.4 4125.9 4473.7 
4951.7 5563.4 6253.9 7011.2 7628.1 8087.2 8361.4 8560.1 8693.8 8647.5 8335.7 7413.9 5645.6 3092.7 1038.3 310.1 
164.5 114.8 96.0 70.2 15.4 0.0 
3195.5 3174.9 3111.5 3056.7 3032.7 3044.7 3079.0 3118.4 3157.8 3205.8 3264.0 3348.0 3469.6 3651.3 3904.8 
4276.6 4730.7 5309.8 5912.9 6375.6 6706.2 6869.0 6942.7 6913.6 6697.7 6231.6 5277.3 3793.5 1907.0 647.7 221.0 
143.9 118.2 101.1 68.5 18.8 0.0 
3195.5 3115.0 3017.3 2929.9 2873.4 2844.2 2837.4 2839.1 2839.1 2839.1 2840.8 2854.5 2888.8 2948.8 3058.4 
3236.6 3467.9 3750.6 4041.9 4223.5 4250.9 4127.6 3894.6 3550.2 3067.0 2467.3 1744.2 1060.6 502.0 214.2 113.1 75.4 
41.1 25.7 13.7 5.1 0.0 
3195.5 3044.7 2873.4 2705.5 2556.4 2429.6 2316.5 2200.0 2066.4 1917.3 1752.8 1571.2 1367.3 1156.5 950.9 753.9 586.0 
462.6 382.1 334.1 298.1 269.0 241.6 217.6 193.6 169.6 145.6 123.4 97.7 73.7 51.4 36.0 24.0 13.7 10.3 6.9 0.0 
3195.5 2977.9 2727.7 2467.3 2213.7 1965.3 1711.7 1454.7 1194.2 952.6 745.3 580.8 479.8 430.1 399.2 368.4 344.4 318.7 
294.7 269.0 245.0 222.7 203.9 185.0 166.2 143.9 121.7 104.5 85.7 66.8 48.0 32.6 22.3 15.4 12.0 8.6 0.0 
3195.5 2914.5 2580.4 2230.8 1850.5 1494.1 1153.1 875.5 657.9 527.7 479.8 452.3 426.6 402.6 371.8 346.1 322.1 299.8 
279.3 257.0 238.2 217.6 197.0 176.5 155.9 137.1 118.2 101.1 85.7 70.2 51.4 39.4 29.1 20.6 13.7 8.6 0.0 
3195.5 2832.2 2441.6 1992.7 1530.1 1120.6 783.0 580.8 502.0 476.3 454.1 433.5 411.2 387.2 356.4 334.1 310.1 287.9 
269.0 248.4 229.6 209.0 186.8 164.5 142.2 123.4 104.5 89.1 73.7 63.4 51.4 39.4 29.1 22.3 17.1 12.0 0.0 
3195.5 2792.8 2316.5 1799.1 1255.9 858.4 592.8 507.2 483.2 460.9 442.1 423.2 400.9 375.2 349.5 325.5 301.6 281.0 
260.4 238.2 214.2 190.2 166.2 142.2 119.9 102.8 85.7 72.0 61.7 53.1 46.3 39.4 32.6 27.4 22.3 17.1 0.0 
3195.5 2744.9 2232.6 1648.3 1089.7 702.5 529.4 495.2 474.6 455.8 436.9 418.1 397.5 371.8 347.8 322.1 296.4 270.7 246.7 
221.0 193.6 167.9 142.2 116.5 96.0 78.8 65.1 56.5 51.4 48.0 46.3 42.8 39.4 32.6 27.4 20.6 0.0 
3195.5 2703.7 2157.2 1531.8 971.5 618.5 512.3 490.0 469.5 450.6 431.8 412.9 392.4 366.7 341.0 315.3 287.9 258.7 229.6 
200.5 171.3 143.9 118.2 97.7 78.8 65.1 56.5 51.4 49.7 48.0 48.0 46.3 42.8 37.7 30.8 24.0 0.0 
3195.5 2681.5 2117.8 1483.8 913.2 584.3 508.9 486.6 467.8 448.9 428.3 407.8 387.2 361.5 335.8 310.1 281.0 248.4 217.6 
186.8 157.6 130.2 106.2 85.7 70.2 60.0 53.1 49.7 48.0 48.0 48.0 46.3 42.8 39.4 34.3 25.7 0.0 
3195.5 2693.5 2126.3 1475.2 923.5 575.7 508.9 488.3 467.8 447.2 428.3 407.8 385.5 359.8 335.8 308.4 277.6 246.7 214.2 
183.3 154.2 126.8 102.8 84.0 68.5 58.3 51.4 49.7 48.0 48.0 48.0 46.3 42.8 39.4 34.3 25.7 0.0 
